Applications
Whether positioning, detecting, capturing, measuring, identifying, navigating, transmitting data, or troubleshooting and diagnosing via software—discover solutions for various applications in the field of industrial sensors and explosion protection. Do you want to measure distances, configure devices, monitor the status of your system, or avoid plant downtime with predictive maintenance and diagnostics? We support you in a variety of use cases and show you several application solutions.

Applications
Whether positioning, detecting, capturing, measuring, identifying, navigating, transmitting data, or troubleshooting and diagnosing via software—discover solutions for various applications in the field of industrial sensors and explosion protection. Do you want to measure distances, configure devices, monitor the status of your system, or avoid plant downtime with predictive maintenance and diagnostics? We support you in a variety of use cases and show you several application solutions.

Viator® USB HART Interface Troubleshooting with ViatorCheckBT
With our ViatorCheckBT software, you can troubleshoot the Viator modem from a PC or HART-capable device. In this blog article we guide you step by step through the troubleshooting process.
Reliable Linear Distance Measuring Using Cable Pulls
The modular cable pulls from Pepperl+Fuchs master a variety of challenges where other sensors reach their limits. In this blog post, you will find out which cable pull is the right one for which application.
Easy Configuration and Device Management with Pepperl+Fuchs Software PortVision® DX
PortVision® DX is a device management software that allows easy configuration of all DeviceMaster® serial gateways, ICE2 and ICE 3 series IO-Link masters, and managed RocketLinx® Ethernet switches from Pepperl+Fuchs.
Securing Cargo on AMRs and AGVs
Picking up, securing, and safely transporting cargo is the most important task of any automated guided vehicle (AGV) or autonomous mobile robot (AMR). Whether metal racks, containers or pallets: In this article you will learn which sensor technology is best suited for the which kind of cargo.
AMR Glass Detection with Ultrasonic Sensors
Autonomous mobile robots, AMRs, typically use LiDAR sensors for the detection of objects. This can create challenges when surrounded by transparent materials like glass. Ultrasonic sensors can be used to solve even these most complex tasks.
Navigating Drop-Offs with the R2300 3-D LiDAR Sensor
With its four scan layers, the R2300 3-D LiDAR sensor enables reliable navigation of mobile robots and automated guided vehicles—even in difficult environments with negative obstacles.
AMR Navigation Refined
When paired with 2-D camera technology, like the PGV and safePGV, Pepperl+Fuchs Data Matrix codes offer cutting-edge technology for the factory floor.
Durability Test for Pepperl+Fuchs Connectors
Wherever extreme temperatures, heavy contamination, aggressive substances or mechanical loads prevail, connectors must be sufficiently rugged and resistant. In this blog post, you will learn which tests our connectors for mobile equipment applications have to pass in our in-house test laboratory.
Three Ultrasonic Sensors for Effective Level Measurement
Storage tanks and silos in many different industries require overfill prevention and continuous level measurement to prevent equipment damage and downtime. This means a broad range of materials, such as chemicals, sludge, and gravel, must be reliably detected to maintain optimal process flows. Ultrasonic sensors from Pepperl+Fuchs are designed to detect and measure the fill level of liquids and solids, no matter their storage location.
How to Align the Sensing Face of the Inductive Sensor VariKont
The inductive sensors of the VariKont series are available in different housings. In this blog post, we explain how you can quickly and easily align the sensing face depending on the design.
5 Ways to Use K-System Interface Technology in Wastewater Treatment Plants
The K-System portfolio from Pepperl+Fuchs can be used to streamline processes at wastewater treatment plants. K-System interface technology comes in every signal variation, ranging from simple isolators to highly functional modules. Here are five ways the K-System portfolio can be used in wastewater treatment plants …
Inclination Sensors: Pointing Solar Power in the Right Direction
Solar power is one of the most important answers to the question of renewable energy. Pepperl+Fuchs inclination sensors can make solar power plants even more productive.
Subscribe to our newsletter and receive regular news and interesting facts from the world of automation.