Your automation, our passion.

Categories

Categories

How to Align the Sensing Face of the Inductive Sensor VariKont

The inductive sensors of the VariKont series are available in different housings. In this blog post, we explain how you can quickly and easily align the sensing face depending on the design.

By |2023-01-20T14:32:46+01:00September 03, 2019|Applications, Industrial Sensors|

5 Ways to Use K-System Interface Technology in Wastewater Treatment Plants

The K-System portfolio from Pepperl+Fuchs can be used to streamline processes at wastewater treatment plants. K-System interface technology comes in every signal variation, ranging from simple isolators to highly functional modules. Here are five ways the K-System portfolio can be used in wastewater treatment plants …

By |2022-08-18T10:54:15+02:00August 07, 2019|Applications, Explosion Protection|

Can Ultrasonic Double Sheet Sensors Be Used for Label Detection?

Ultrasonic double sheet sensors help ensure continuous, error-free processes in a range of industrial applications. They are used to prevent more than one layer of material from being fed into a machine. The same technology behind double sheet detection can also be applied to label detection applications.

By |2022-08-24T09:55:04+02:00June 06, 2019|Applications, Industrial Sensors|

What Are the Differences between the K-System and the H-System?

Pepperl+Fuchs offers two extensive product families for safely transmitting signals between the field and control levels: the K-System and the H-System. Get to know the differences between and benefits of these two systems, and explains for whom each system is most suitable.

By |2023-02-06T12:48:26+01:00March 27, 2019|Knowledge Base, Explosion Protection|

What Are Industrial Thin Clients? Part 2/2—The Benefits

Over the past decade, thin clients have become more and more popular in process automation and industrial applications. The trend toward virtualization makes thin clients an especially cost-effective solution as they allow users to access applications and information stored on centralized systems such as servers. Learn more about the benefits of thin clients in this blog post.

By |2023-10-11T11:16:14+02:00February 28, 2019|Explosion Protection, Knowledge Base|

What Are Industrial Thin Clients? Part 1/2—How It Works

Explosive atmospheres, harsh environments, extreme temperatures—the process industry places unique demands on the people and technology working in the sector. This also applies to thin clients, as they are known in office applications. Unlike traditional PCs, thin clients run applications on remote servers rather than on the local hardware, and only transmit image information and user inputs over the network.

By |2023-01-20T13:54:51+01:00February 12, 2019|Explosion Protection, Knowledge Base|
Go to Top