Your automation, our passion.

Categories

Categories

Industrial Sensors

Find out more about industrial sensors and various operating principles for automating your plant on the Pepperl+Fuchs blog. We highlight their respective advantages in a variety of applications and support you in selecting the right sensor, identification, or positioning system. Dive deeper into the world of sensors, industrial communication, and the integration into your plant.

Industrial Sensors

Find out more about industrial sensors and various operating principles for automating your plant on the Pepperl+Fuchs blog. We highlight their respective advantages in a variety of applications and support you in selecting the right sensor, identification, or positioning system. Dive deeper into the world of sensors, industrial communication, and the integration into your plant.

When Should I Use a NAMUR Output Sensor? Fundamentals, Benefits, and Applications

When safety, reliability, and fault detection are non-negotiable, NAMUR output sensors are the industry standard for hazardous and safety-critical environments.

By |September 18, 2026|Categories: Industrial Sensors, Explosion Protection|

R2000 LiDAR Sensor: Three Intelligent Features for Greater Precision, Availability, and Flexibility

The R2000 series LiDAR sensors combine precise measurement technology with intelligent additional features that go far beyond traditional LiDAR detection. Learn more about Lens Contamination Monitoring (LCM), Hardware Timestamp, and the I/O Access feature.

By |August 10, 2026|Categories: Industrial Sensors|

Which Applications Can Be Solved with Industrial Event Cameras?

If a fault occurs during operation, the root cause must be identified as quickly as possible. The VOC industrial event camera helps with troubleshooting. Learn how the event camera works and which model is suitable for which example application.

By |May 22, 2026|Categories: Applications, Industrial Sensors|

Five Applications for Inductive Safety Sensors: Process Safety for Humans and Machines According to SIL 2/PL d

Inductive safety sensors from Pepperl+Fuchs enable efficient and safe machine concepts. We highlight five applications and explain the advantages they offer.

By |March 31, 2026|Categories: Applications, Industrial Sensors|

Photoelectric Sensors in Conveyor Technology: Four Sensor Solutions for Presence and Object Detection

Photoelectric sensors enhance reliability and efficiency in conveyor systems. Explore four durable sensor solutions from Pepperl+Fuchs designed for reliable object detection and easy mounting.

By |January 29, 2026|Categories: Industrial Sensors, Applications|

Reliably Filling, Sealing, and Packaging: Applications of Photoelectric Sensors in Fully Automated Filling Systems

Photoelectric sensors from Pepperl+Fuchs ensure that every step of filling and packaging processes runs safely and efficiently. We highlight three key applications of photoelectric sensors in automated filling systems.

By |December 12, 2025|Categories: Applications, Industrial Sensors|

Reliable Object and Transparency Detection—Photoelectric Sensors in Packaging Technology

Learn how photoelectric sensors ensure reliable processes in packaging technology and master difficult challenges such as the detection of transparent film, clear glass, and PET bottles.

By |November 27, 2025|Categories: Applications, Industrial Sensors|

Retroreflective Area Sensors—Where Standard Retroreflective Sensors Reach Their Limits

Thanks to their wide detection field compared to standard retroreflective sensors, the R305 retroreflective area sensors reliably detect very small and narrow objects such as polybags on conveyor belts or even irregularly shaped objects such as pallets.

By |August 08, 2025|Categories: Applications, Industrial Sensors|

Vibration Diagnostics with Raw Acceleration Data Sensors

In vibration diagnostics, there are two different methods for monitoring the performance and condition of machines: While unbalance measurement based on Root Mean Square (RMS) sensors primarily aims at general machine monitoring, frequency analysis based on raw acceleration data enables a more in-depth analysis of vibration behavior.

By |June 26, 2025|Categories: Industrial Sensors, Knowledge Base, Technologies|

Mounting and Remotely Monitoring Dual Inductive Sensors on Manual Valves

The dual inductive sensors from Pepperl+Fuchs make it possible to monitor the position of the valves in your process plant at any time. Together with the radio-based IoT sensor WILSEN.valve you can remotely monitor the valve position and transmit data via the LoRaWAN network. But what is the best way to mount the sensors? This blog article will help you decide on the right accessories.

By |April 01, 2025|Categories: Industrial Sensors|

Subscribe to our newsletter and receive regular news and interesting facts from the world of automation.

Subscribe
Go to Top