Applications
Whether positioning, detecting, capturing, measuring, identifying, navigating, transmitting data, or troubleshooting and diagnosing via software—discover solutions for various applications in the field of industrial sensors and explosion protection. Do you want to measure distances, configure devices, monitor the status of your system, or avoid plant downtime with predictive maintenance and diagnostics? We support you in a variety of use cases and show you several application solutions.

Applications
Whether positioning, detecting, capturing, measuring, identifying, navigating, transmitting data, or troubleshooting and diagnosing via software—discover solutions for various applications in the field of industrial sensors and explosion protection. Do you want to measure distances, configure devices, monitor the status of your system, or avoid plant downtime with predictive maintenance and diagnostics? We support you in a variety of use cases and show you several application solutions.

4 Sensing Methods to Verify Part Ejection in Metal Forming
When punching or notching metal strips, unwanted material must be cleared to prevent damage. Learn four sensing methods to verify part ejection in metal forming.
4 Sensor Applications to Control a Metal Coil Feeding Line
Controlling a metal coil feeding line with the right sensor technology minimizes machine downtime while maximizing part quality and yield. Get to know different sensor principles in four applications to control a metal coil feeding line.
Choosing the Right BlueBeam Rotary Encoder for Your Application
Pepperl+Fuchs BlueBeam rotary encoders offer high accuracy, which is particularly useful in applications where even minimal deviations lead to reduced performance. BlueBeam rotary encoders from Pepperl+Fuchs offer a unique level of precision—but which version is best suited for your application? This blog article will give you a concise overview.
Machine Guard Monitoring in the Food Processing Industry
In the food processing industry, size reduction equipment is widely used to process foods from their original shapes and sizes into their final forms, like shredded cheese, sliced and diced vegetables, potato chips, and peanut butter. Pepperl+Fuchs offers a safety system for machine guard monitoring combined of a safety monitor and magnetic field sensors for use in hazardous areas.
Valve Position Feedback with Dual Inductive Sensors
Dual inductive sensors from Pepperl+Fuchs ensure reliable and fault-free valve position feedback—even under the most demanding environmental conditions. Find out in this blog article which dual inductive sensor is the optimal solution for your process application.
Metal Data Matrix Code Bars—the Rugged Solution for Your Positioning System
For PGV and PXV positioning systems in harsh industrial environments, Pepperl+Fuchs has developed Data Matrix code bars made of printed aluminium. In this blog article, you will learn how these code bars can make your positioning solution more durable and rugged.
eDIAGNOSTICS App—Simplifying Mobile Device Diagnostics and Troubleshooting
Intrinsically safe mobile devices have become an integral part in many process plants and hazardous areas. For optimal use and reliability of the Smart-Ex® Series smartphones, we have developed the eDIAGNOSTICS app as technical support for diagnostics and troubleshooting.
Monitoring the Condition of Your Plants With Vibration Sensors
To enable long-term monitoring of vibrations, Pepperl+Fuchs recently launched a new portfolio of vibration sensors. You can find out what distinguishes these products in the following blog article. Using a wind turbine as an application example, we will also show you how you can use vibration and acceleration sensors in combination to keep an eye on both long-term and short-term changes in vibration.
Condition Monitoring and Predictive Maintenance with IO-Link Rotary Encoders
With the ENA**TL-**IO-Link, Pepperl+Fuchs was one of the first manufacturers to launch an absolute rotary encoder with IO-Link interface. Learn how you can benefit from easy configuration and integration with this IO-Link rotary encoder, while at the same time monitoring the status of your plants in a cost-effective manner.
How RFID with IO-Link Eases Machine Access
The use of RFID for machine access control and operation is nothing new. Depending on the application, different frequency ranges are used, either LF, HF, or UHF. Recently, there has been a trend that HF read/write heads with IO-Link are increasingly being used for precisely these applications. In this blog article we take a closer look at this topic and show you possible use cases.
Which Applications Can Be Solved with the VOS Vision Tool Set?
The camera-based 2-D universal vision sensors of the VOS series offer flexible configuration and open up the possibility for users to solve particularly complex automation tasks as well as multiple tasks with just one vision sensor. In this blog post, we will show you which software features the VOS sensors offer and the applications for which they are suitable.
Viator® USB HART Interface Troubleshooting with ViatorCheckBT
With our ViatorCheckBT software, you can troubleshoot the Viator modem from a PC or HART-capable device. In this blog article we guide you step by step through the troubleshooting process.
Subscribe to our newsletter and receive regular news and interesting facts from the world of automation.